Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant
Lead-free

TLS820D0EL V33

END OF LIFE
The TLS820D0EL V33 is a high performance very low dropout linear voltage regulator family for 3.3 V supply in a SSOP14-EP package.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Accuracy
    2 %
  • Base Product
    TLS820D0xx
  • Dropout Voltage
    80 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    Yes
  • Hold
    No
  • Operating Temperature
    -40 °C to 150 °C
  • Operating Voltage
    3 V to 40 V
  • Output Current max
    200 mA
  • Output Voltage Type
    3.3 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    n.a
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    40 µA
  • Regulator Type
    High Performance
  • Reset
    Yes
  • Status Output
    No
  • Watchdog
    No
OPN
TLS820D0ELV33XUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The LDO regulators are ideal for automotive systems, with an input voltage range of 3V to 40V and a low quiescent current of 40μA. They offer a maximum output current of 200mA, with 2% output voltage accuracy over temperature. The new loop concept provides fast regulation and stability, requiring only a small 1μF ceramic capacitor at the output. Additionally, they exhibit a very low typical dropout voltage of only 80mV at currents below 100mA.

Features

  • Wide Input Voltage Range from 3.0 V to 40 V
  • Fixed Output Voltage 3.3 V
  • Output Voltage Precision ≤ ± 2 %
  • Output Current Capability up to 200 mA
  • Ultra Low Current Consumption typ. 40 µA
  • Very Low Dropout Voltage typ. 80 mV@100 mA
  • Stable with Ceramic Output Capacitor of 1 µF
  • Selectable Reset Delay at Power-On
  • Adjustable Reset Threshold down to 2.50 V
  • Enable, Undervoltage Reset, Overtemperature Shutdown
  • Output Current Limitation
  • Wide Temperature Range
  • Green Product (RoHS compliant)
  • AEC Qualified

Benefits

  • Very wide input voltage range
  • Fast voltage regulation loop
  • Supports voltage cranking application
  • Very low dropout

Applications

Diagrams

TLF820Dx_application_diagram
TLF820Dx_application_diagram
TLF820Dx_application_diagram TLF820Dx_application_diagram TLF820Dx_application_diagram
TLF820Dx_application_diagram TLF820Dx_application_diagram TLF820Dx_application_diagram

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }